

Turck's UHF RFID Tunnel: ready for immediate use for precise multitag detection and seamless integration in intralogistics processes
RFID Tunnel Solution for Intralogistics
Turck's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics
Turck's new UHF-SYS-TUNNEL RFID tunnel offers a ready-to-use, flexible detection solution for the automation of intralogistics processes. The no-code technology and a standardized interface simplify integration into existing systems and thus accelerate data acquisition and process integration. The RFID tunnel is designed for a wide range of applications in the flow of goods on conveyor belt applications and is ideal for incoming and outgoing inspections as well as bulk detection in production and warehouse logistics. The multi-tag function and the closed housing ensure reliable detection, even with large quantities of goods.
Your Benefits
- Easy process integration thanks to no-code technology
- Fast commissioning and flexible mechanical design due to RFID complete package
- High detection reliability with predefined, proven system
Turnkey solution simplifies assembly
The all-in-one solution consists of a UHF reader with four powerful antennas, matching coaxial cables and a closed tunnel housing with all brackets and screws for quick installation. The prefabricated mechanical structure and the standardized set with just one part number enable error-free and fast commissioning.
INDUSTRIES
- Logistics and intralogistics
- Production logistics for every sector
KEY FUNCTIONS
- Reliable bulk reading using UHF reader and four external antennas in a closed housing
- Including pre-installed software with standardized interfaces
- All-in-one package including mechanical components for setting up the tunnel
- One order number for a complete solution
RELATED CONTENT

Product Video: RFID Tunnel Solution
Take a look at the structure, components and functions of the RFID Gate in the animated product video

Application: UHF RFID Tunnel for Goods Identification on Conveyor Belts
Complete package for setting up read tunnels simplifies reliable identification of RFID tags and returnable load carriers in logistics and production

Product News: UHF RFID Gates as a Complete Package
Turck's "Plug & Work" package contains all the components required for setting up and operating the RFID gates – no programming required. Learn more about benefits, industries and key functions!

At a Glance: Track and Trace for Intralogistics
Sustainable Time and Cost Optimization for Production Logistics with RFID

At a Glance: Digitize your Flow of Goods with RFID Systems
Reliable processes in production and logistics
PRODUCT DATA

All Details about the UHF-SYS-TUNNEL RFID Tunnel
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
DIGITAL SHOWCASE
Select Country
Turck worldwide