

More reliable and faster: Turck's galvanically isolated HART modules for excom
Galvanically Isolated HART Modules
01/16 – New HART modules for Turck's excom I/O system are faster, transmit more reliably and can be used at temperatures up to 70 °C
Mülheim, March 15, 2016Turck is presenting HART modules for its excom I/O system with fully galvanically isolated channels. This prevents therefore any potential transfers and the resulting corruption of measured values. The temperature resistant HART modules for inputs (AIH401Ex) and outputs (AOH401Ex) enable excom to be used at all temperatures up to +70 °C. In this way, the I/O system can be placed even closer to the fieldbus instrumentation even under severe temperature conditions.
The new HART modules process the information of multi-variable measuring devices, extended diagnostics or status information faster than previous devices. As the module provides its own communication controller for each channel, this information can be evaluated simultaneously. Another benefit is provided when HART field devices represent their main measured value digitally and not as a 4…20 mA signal: Digital signal transmission is firstly more reliable and secondly more energy efficient. Turck was able to keep the excess reactive power of the devices to a minimum. This improves the power balance of field device and remote periphery. The modules will be available after completion of ongoing approval activities.
Turck is presenting HART modules for its excom I/O system with fully galvanically isolated channels. This prevents therefore any potential transfers and the resulting corruption of measured values. The temperature resistant HART modules for inputs (AIH401Ex) and outputs (AOH401Ex) enable excom to be used at all temperatures up to +70 °C. In this way, the I/O system can be placed even closer to the fieldbus instrumentation even under severe temperature conditions.
The new HART modules process the information of multi-variable measuring devices, extended diagnostics or status information faster than previous devices. As the module provides its own communication controller for each channel, this information can be evaluated simultaneously. Another benefit is provided when HART field devices represent their main measured value digitally and not as a 4…20 mA signal: Digital signal transmission is firstly more reliable and secondly more energy efficient. Turck was able to keep the excess reactive power of the devices to a minimum. This improves the power balance of field device and remote periphery. The modules will be available after completion of ongoing approval activities.
Further Information
Select Country
Turck worldwide