Expanded Line of TNIC Series Unmanaged Switches
Turck is expanding its TNIC series with unmanaged switches in a small yet rugged full metal housing. These features allow optimum space utilization in the control cabinet for the creation of efficient and cost-saving network solutions. These devices are rated up to IP30.
A wide voltage range, from 6 to 36 VDC, allows a flexible power supply. Their wide operating temperature range ( -40 and +70 °C) ensures reliable operation even in switch cabinets in exposed locations. They are available with 5, 8 or 16 ports for Fast Ethernet and 5 and 8 ports for Gigabit Ethernet.
Select Country
Turck worldwide