Secures and monitors electrical circuits directly in the field: The IP67 TBIF fuse with IO-Link

Electronic Fuse with IO-Link

TURCK's TBIF offers selective 4-A fuse protection in IP67 for cabinet-free automation and status monitoring directly in the field

The TBIF series from TURCK is an intelligent,  electronic fuse in a robust IP67 housing for 24 VDC power supply in the field. It selectively protects loads up to 4 A and enables fuse protection  from 16 to 4 A for modular machine concepts without a control cabinet. Via IO-Link, the fuse offers remote reset, diagnostics, and status monitoring of voltage and current; the channels can be switched on and off. For cost-optimized applications, stand-alone operation with manual reset directly on the device is also possible. This reduces downtime and lowers maintenance costs.

Your Benefits

  • Reduced downtime thanks to remote reset
  • Cost-effective stand-alone operation (without IO-Link)
  • Easy installation without a control cabinet
  • Greater operational reliability thanks to condition monitoring

The compact design facilitates installation in the system. Commissioning is simplified by the IIoT and service platform TURCK Automation Suite (TAS). TURCK offers the IP67 fuse in three versions: with two M8 outputs, with two M12 outputs, and with two M8 and two M12 outputs.


INDUSTRIES

  • Mechanical engineering 
  • Automotive 
  • Conveyor technology

KEY FUNCTIONS

  • 16 A input, M12 power L-coded, 4 A fused outputs 
  • IO-Link for diagnostics and remote maintenance 
  • IP67
  • Voltage and current monitoring

RELATED CONTENT

At a Glance: Decentralized Automation

Efficiently automated machines and plants minimize costs, safeguard product quality and guarantee high availability for production. Learn more!


PRODUCT DATA

All Details about the TBIF Electronic Fuse

Approvals, data sheets, technical specifications, instructions, certificates, CAD data, and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck worldwide

to top