TURCK’s QR20 analog inclinometers use sensor fusion for dynamic measurement and operate in mobile vehicle electrical systems starting at 8 V DC

Analog inclinometers for 12-V on-board power systems

TURCK’s QR20 sensors operate at a supply voltage of 8 V DC or higher, measure dynamically using sensor fusion, and can withstand 200 g of shock

TURCK is expanding its QR20 series of inclinometers to include analog versions with mobile equipment capabilities. The sensors operate with a supply voltage as low as 8 V DC and meet automotive EMC requirements. As a result, they deliver specification-compliant inclination values in 12-V vehicle electrical systems of mobile work machines. The dynamic versions fuse MEMS accelerometer and gyroscope signals and output the angle quickly and precisely even under vibration, shock, and disruptive acceleration. Static versions measure based solely on acceleration. TURCK offers both measurement principles in 1-axis versions with a 360° measurement range and 2-axis versions with a ±85° range.

Your Benefits

  • Use in 12/24-V vehicle electrical systems 
  • Precise inclination values even under vibration and disruptive acceleration thanks to sensor fusion
  • Quick setup thanks to the spirit level function, center point teach, and TAS
  • One sensor type for six analog signals thanks to IODD parameterization

Electrically and mechanically designed for vehicles

The QR20 housing withstands shocks up to 200 g and operates between -40 and +85 °C. It features a translucent design, allowing the displays to operate without LED lenses and eliminating a potential entry point for moisture. The sensors meet protection ratings IP66, IP67, IP68, and IP69K. For particularly harsh applications, the GUARD-QR20 protective housing is available as an accessory. Electrically, the devices are specified for 100 V/m of immunity to interference per ISO 11452-2 and 200 mA per ISO 11452-4. They withstand conducted disturbances per ISO 7637-2 Level 4 as well as load-dump events per ISO 16750-2 and carry E1 type approval.

Set analog output and measurement range via IODD

Users select the output type via IODD parameterization in the TURCK Automation Suite (TAS): 4 to 20 mA, 0 to 20 mA, 0.1 to 4.9 V, 0 to 5 V, 0.5 to 4.5 V, or 0 to 10 V. The measurement range, filter, and center point can also be set for each axis, either by entering the angle in degrees or by adopting the current angular position. Without software, the Easy Teach function can be activated by connecting a jumper between pin 5 and pin 1; the patented spirit level function displays the alignment directly on the device.


KEY FEATURES

  • Supply voltage starting at 8 V DC for specification-compliant operation in 12-V automotive electrical systems
  • Fusion of acceleration and gyroscope signals for fast, noise-immune angle measurements
  • Six IODD-configurable analog outputs for flexible control system integration
  • 200 g shock resistance, IP69K, and an operating temperature range of -40 to +85 °C for harsh machine environments
  • E1 type approval and EMC test levels per ISO 11452 for automotive applications

RELATED CONTENT

Elevator Pitch: Fusion Sensor Inclination and Gyro

Get a quick insight into benefits and functions in 90 seconds


Inclinometer Accelerates Platform Alignment

Inclinometer with fusion technology improves the alignment of the platform in blow molding machines


Family Member: Inclinometer Sensors with Analog Output

Learn more about Turck's inclination sensors with fused MEMS/gyroscope signal with conventional analog output


Family Member: B1NF and B2NF Inclinometers with IO-Link

Learn more about the B1NF and B2NF single and two-axis inclinometers for high-speed control circuits


Family Member: Inclinometers with a Switching Output

Learn more about Turck's inclinometers with a combined MEMS and gyroscope signal and switching output for moving applications


PRODUCT DATA

All Details about the QR20 Analog Inclinometers Series

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


Select Country

Turck worldwide

to top