

Powerfast for Process Automation
Minneapolis, MN - May 7, 2014
Turck expands its powerfast line of connectivity products to include a full line of solutions for process automation applications. Designed to replace expensive, time-consuming hardwiring methods,powerfast for process automation provides a robust and reliable modular wiring solution. A full line of cordsets, receptacles, reducers, reducer tees, and power lokfast devices provides users with the ability to configure a complete power distribution system.
Turck’s powerfast for process automation connectivity products are UL approved and available in A-Size (7/8”) and D-Size (1-3/8”) connectors and are rated for up to 30 Amps of power for a wide range of operation. Additionally, TURCK process automation powerfast products carry FM approval for use in class I division 2 hazardous locations. Offering easy installation and customization, thepowerfast system delivers flexible design capabilities, quick modifications and expandable options.
“We created the process powerfast line in response to customer requests that were looking for a modular power solution for their process applications” explained Jay Bartsias, Senior Product Manager for TURCK’s connectivity division. “Now, we can offer our process customers the same convenient solution that was previously only available for factory automation applications.”
The A-size powerfast for process automation solution is IP67 rated and the D-size solution is IP67, 68, and 69k rated. Both product lines are NEMA 1, 3, 4, and 6P rated with a temperature rating up to 90 degrees Celsius.
Turck expands its powerfast line of connectivity products to include a full line of solutions for process automation applications. Designed to replace expensive, time-consuming hardwiring methods, powerfast for process automation provides a robust and reliable modular wiring solution. A full line of cordsets, receptacles, reducers, reducer tees, and power lokfast devices provides users with the ability to configure a complete power distribution system.
Turck’s powerfast for process automation connectivity products are UL approved and available in A-Size (7/8”) and D-Size (1-3/8”) connectors and are rated for up to 30 Amps of power for a wide range of operation. Additionally, TURCK process automation powerfast products carry FM approval for use in class I division 2 hazardous locations. Offering easy installation and customization, the powerfast system delivers flexible design capabilities, quick modifications and expandable options.
“We created the process powerfast line in response to customer requests that were looking for a modular power solution for their process applications” explained Jay Bartsias, Senior Product Manager for TURCK’s connectivity division. “Now, we can offer our process customers the same convenient solution that was previously only available for factory automation applications.”
The A-size powerfast for process automation solution is IP67 rated and the D-size solution is IP67, 68, and 69k rated. Both product lines are NEMA 1, 3, 4, and 6P rated with a temperature rating up to 90 degrees Celsius.
Select Country
Turck worldwide