LUS Ultrasonic Level Sensor
Introducing the LUS211 Ultrasonic Level Sensor, Turck’s first ultrasonic sensor with a local LED display. The LUS211 is a programmable sensor that is used to measure solid and liquid level in an enclosure. Since the sensor is non-contact, it is not susceptible to material build-up or damage, ensuring a long service life. This new sensor features a rotatable stainless-steel housing and capacitive touch pad menu navigation that simplifies programming. IO-Link, switching or analog outputs and easy vessel geometry parameterization provide application flexibility. The sensors can determine critical factors such as tank ll percentage or volume of material in gallons or liters. They are ideal for all types of level sensing applications in non-pressurized vessels found in the pharmaceutical, food and beverage industries, bulk storage, and injection molding applications.
Introducing the LUS211 Ultrasonic Level Sensor, Turck’s first ultrasonic sensor with a local LED display. The LUS211 is a programmable sensor that is used to measure solid and liquid level in an enclosure. Since the sensor is non-contact, it is not susceptible to material build-up or damage, ensuring a long service life. This new sensor features a rotatable stainless-steel housing and capacitive touch pad menu navigation that simplifies programming. IO-Link, switching or analog outputs and easy vessel geometry parameterization provide application flexibility. The sensors can determine critical factors such as tank ll percentage or volume of material in gallons or liters. They are ideal for all types of level sensing applications in non-pressurized vessels found in the pharmaceutical, food and beverage industries, bulk storage, and injection molding applications.
Select Country
Turck worldwide