

New software features simplify the engineering, commissioning and maintenance of Turck's IO-Link devices
Turck Simplifies the Handling of IO-Link Devices
An extensive update of the Turck IO-Link masters simplifies the parameterization, commissioning and maintenance of IO-Link devices
Turck has simplified the integration and handling of IO-Link devices with an extensive web browser update for its block I/O modules. The new web server with optimized user guidance, an intuitive design, context-based help functions, as well as clever software components such as the IODD Configurator, simplifies commissioning and maintenance of IO-Link devices such as the radar sensors.
Your Benefits
- Access to the plain text information of all relevant parameters via the browser based IODD Configurator
- Integration of IO-Link devices directly from Profinet Engineering
IODD Configurator enables simpler integration
Users can thus call up components such as the radar monitor via the browser-based configuration tool without any additional software required. The IODD Configurator provides for example access to the plain text information of all relevant parameters and graphically displays the measurement curve of the sensor. It can now be used as part of the web server update on all current firmware versions of Turck's IP67-IO-Link TBEN-Lx-8IOL, TBEN-S2-4IOL masters, as well as the FEN20-4IOL IP20 variant .
Integration directly from Profinet Engineering
The use of Turck's Simple IO-Link Device Integration (SIDI) considerably simplifies the engineering of IO-Link devices. IO-Link masters with SIDI enable the devices to be handled like genuine Profinet modules with their own GSDML entry. Users can select devices from the device library and integrate them via drop-down fields – without the need for any programming or additional software.
Flexible overall solution for the handling of IO- Link devices
The connection of existing systems with their own software solutions enables Turck to provide a flexible overall solution for handling IO-Link devices – both in the engineering as well as for commissioning and maintenance. This once more underlines the commitment of the automation specialist to being a digital automation company with end-to-end IIoT solutions.
KEY FUNCTIONS
- Simple commissioning and maintenance of IO-Link devices with the IODD Configurator
- Use of the browser-based IODD Configurator possible without engineering tools
- Direct device integration in Profinet system with a very short commissioning time using SIDI
RELATED CONTENT

At a Glance: Process Optimization with IO-Link
IO-Link is essential for paving the way for efficient, digital production

Technology Page: For Those Who Want to Know More
Technical background information on the IO-Link communication standard

Whitepaper: Condition Monitoring with IO-Link
Learn how you can protect your machine from unplanned downtimes using the intelligent interface
Select Country
Turck worldwide