Carbon Fiber Detection Sensors
Turck has created inductive sensors specifically created to detect carbon fiber materials and pressed carbon parts. With high reliability thanks to its Uprox base technology and wide temperature range of 0-100° C, these IP68-rated sensors are ideal for use in the automotive, alternative enrgy and sporting good industries. Carbon fibers are being used in production of vehicle's interiors and body shells and many uses in specialized sporting equipment. Available in three designs: M18 threaded-barrel sensor in stainless steel housing and CK40 and QR20 rectangular sensors in plastic housing.
Turck has created inductive sensors specifically created to detect carbon fiber materials and pressed carbon parts. With high reliability thanks to its Uprox base technology and wide temperature range of 0-100° C, these IP68-rated sensors are ideal for use in the automotive, alternative enrgy and sporting good industries. Carbon fibers are being used in production of vehicle's interiors and body shells and many uses in specialized sporting equipment. Available in three designs: M18 threaded-barrel sensor in stainless steel housing and CK40 and QR20 rectangular sensors in plastic housing.
Select Country
Turck worldwide