Magnetic Encoders with IO-Link
Turck's portfolio of magnetic encoders now includes an IO-Link-enabled variant. These encoders require no batteries or gears to obtain multiturn absolute position and have configurable setpoints that can be programmed via IO-Link. The IP67-rated industrial line options include a singleturn absolute series and multiturn absolute series. The efficiency line offers a multiturn absolute series with IP64 rating. With its many options for rotational position feedback and angle feedback applications, Turck's IO-Link magnetic encoders are suited for the material handling and packaging industries.
Turck's portfolio of magnetic encoders now includes an IO-Link-enabled variant. These encoders require no batteries or gears to obtain multiturn absolute position and have configurable setpoints that can be programmed via IO-Link. The IP67-rated industrial line options include a singleturn absolute series and multiturn absolute series. The efficiency line offers a multiturn absolute series with IP64 rating. With its many options for rotational position feedback and angle feedback applications, Turck's IO-Link magnetic encoders are suited for the material handling and packaging industries.
Select Country
Turck worldwide