Robust Pressure Switches now with IO-Link for Improved Functionality
New this month, the PT1000/PT2000 Pressure Switches with IO-Link functionality and configurable switching outputs. These rugged devices are built to withstand shock and changes in pressure and temperature as well as the added benefits of digital communication, including enhanced diagnostics and flexible parameter setting via IO-Link. Both variants are suitable for use in industrial pneumatic and hydraulic pressure measurement. Initial inventory is inbound and products can be ordered immediately.
- Rated to IP67 for rugged applications
- The PT1000 offers a range from 1…40 bar and has a ceramic measuring cell
- The PT2000 series is designed with fully welded measuring cells for higher pressure ranges of 10…600 bar
- Easily monitor applied pressure, electrical short circuits, overpressure/underpressure, as well as values exceeding maximum operating temperature via IO-Link
New this month, the PT1000/PT2000 Pressure Switches with IO-Link functionality and configurable switching outputs. These rugged devices are built to withstand shock and changes in pressure and temperature as well as the added benefits of digital communication, including enhanced diagnostics and flexible parameter setting via IO-Link. Both variants are suitable for use in industrial pneumatic and hydraulic pressure measurement. Initial inventory is inbound and products can be ordered immediately.
- Rated to IP67 for rugged applications
- The PT1000 offers a range from 1…40 bar and has a ceramic measuring cell
- The PT2000 series is designed with fully welded measuring cells for higher pressure ranges of 10…600 bar
- Easily monitor applied pressure, electrical short circuits, overpressure/underpressure, as well as values exceeding maximum operating temperature via IO-Link
Select Country
Turck worldwide