Inductive Safety Sensor with OSSD Outputs
New this month, an Inductive Safety Sensor with two OSSD (output switching signal device) outputs. The sensors send switching signals to safety systems via their OSSD outputs. This is used to easily detect short circuits, overloads or cross-connections while simultaneously testing the shutdown capabilities. With SIL 2 and Performance Level D ratings, these sensors meet stringent functional safety requirements. The wide temperature range of -25°C to 70°C and IP67 rating make these ideal for use in safety-related applications such as compactors, machine covers, and monitoring of doors in safety zones.
New this month, an Inductive Safety Sensor with two OSSD (output switching signal device) outputs. The sensors send switching signals to safety systems via their OSSD outputs. This is used to easily detect short circuits, overloads or cross-connections while simultaneously testing the shutdown capabilities. With SIL 2 and Performance Level D ratings, these sensors meet stringent functional safety requirements. The wide temperature range of -25°C to 70°C and IP67 rating make these ideal for use in safety-related applications such as compactors, machine covers, and monitoring of doors in safety zones.
Select Country
Turck worldwide