![](/static/img/Turck0720_680x382.jpg)
![](/static/img/Turck0720_680x382_rdax_480x270p.jpg)
The IM18-CCM monitors control cabinets and sends data to IT systems via Ethernet
Condition Monitoring for OEM Control Cabinets
07/20 – The IM18-CCM brings the environment variables via Ethernet to higher-level systems for central condition monitoring in the IIoT
Turck is expanding its series of cabinet guards with the addition of the IM18-CCM. The integrated sensors of the narrow 18 mm device monitor temperature, air humidity and door distance, in order to send this information via Ethernet to higher-level IT systems. External devices such as vibration sensors for monitoring states can also be integrated via Modbus RTU and CAN.
The IM18-CCM is particularly suitable for OEMs wishing to provide basic condition monitoring values in their IT system. It detects critical states of the control cabinet directly in the field. Creeping changes or systemic problems can also be detected through long-term evaluations. The IM18-CCM thus bridges the gap between the OT and IT world and enables users to analyze the data material from the factory level directly from their office desk. The Linux platform of the IM18-CCM also allows installation of any customized condition monitoring software. In this way, measured values can be pre-processed and prepared on the device for the specific requirements of the application.
The IM18-CCM is the third model in Turck's cabinet guard series. The two 12mm devices IM12-CCM and IMX12-CCM come with an onboard condition monitoring software for monitoring limit states and long term data series.
Further Information
- Product News: Learn More About Benefits, Industries and Key Functions
- Datasheet: The Most Important Information at a Glance [PDF, 0,15 MB]
- Short Manual: A Quick Start Guide with Instructions for Commissioning and More [PDF, 4,25 MB]
- Manual: For Detailed Instructions on Installations, Commissioning or Maintenance [PDF, 1,40 MB]
- Download Text and Image: Turck0720.zip [ZIP, 0,42 MB]
Select Country
Turck worldwide