

SSB Editor-in-Chief Jürgen Wirtz (center) presents the Innovation Award to Klaus Ebinger, Director Product Management Interface Technology (left) and Marcus Beck, Product Management Interface Technology (right)
Control Cabinet Guard Awarded
Turck's IM18-CCM60 condition monitoring platform receives SSB Innovation Award 2024
Turck's IM18-CCM60 condition monitoring platform has been awarded the SSB Innovation Award 2024 by the trade journal Schaltschrankbau. An independent jury had awarded prizes to five particularly innovative products and solutions in the field of switchgear and control cabinet construction. We received the award because our innovative operating concept enables us to implement even complex condition monitoring applications in a simple and comprehensible way for the customer.
Turck's IM18-CCM60 control cabinet guard impressed the jury with its successful overall concept of hardware and siineos operating system, which enables every user to monitor control cabinets without any effort. The system monitors temperature, humidity and door distance in control cabinets and, thanks to the software, enables the simple parameterization of a wide range of interfaces. The InCore framework integrated into siineos offers a wide range of ready-made components that can be used to easily operate the integrated interfaces and sensors as well as all common network and industrial protocols.
Further Information
Select Country
Turck worldwide